Bienvenue sur le site Web de Schneider Electric

Bienvenue sur notre site Web.

Vous pouvez choisir un autre pays pour voir les produits disponibles ou vous rendre sur le Global website pour obtenir des informations sur l'entreprise.

Choisissez un pays ou une région

Image ATV212HD22N4

Gamme: Altivar 212

Solutions CVC

ATV212HD22N4

Image ATV212HD22N4
Gamme: Altivar 212

Solutions CVC

ATV212HD22N4

ATV212 22KW 30HP 480V TRI

  • Prix*
    2936,40 EUR
Ajouter à Mes produits Retirer de Mes produits

  • FAQ techniques

    Aucun résultat trouvé.
    Malheureusement, ces FAQ sont indisponibles en raison de problèmes techniques. Veuillez réessayer ultérieurement.
  • Dimensions Drawings

    Dimensions


    Dimensions in mm

    ATV212H

    a

    b

    c

    G

    H

    K

    Ø

    D22M3X

    D22N4, D30N4

    240

    420

    214

    206

    403

    10

    6

    D37N4, D45N4

    240

    550

    244

    206

    529

    10

    6

    Dimensions in in.

    ATV212H

    a

    b

    c

    G

    H

    K

    Ø

    D22M3X

    D22N4, D30N4

    9.45

    16.54

    8.43

    8.11

    15.87

    0.39

    0.24

    D37N4, D45N4

    9.45

    21.65

    9.60

    8.11

    20.83

    0.39

    0.24

    EMC mounting plate (supplied with drive)


    Dimensions in mm

    ATV212H

    b1

    c1

    D22M3X

    D22N4, D30N4

    122

    120

    D37N4, D45N4

    113

    127

    Dimensions in in.

    ATV212H

    b1

    c1

    D22M3X

    D22N4, D30N4

    4.80

    4.72

    D37N4, D45N4

    4.45

    5.00


  • Mounting and Clearance

    Mounting Recommendations
    Clearance

    Depending on the conditions in which the drive is to be used, its installation will require certain precautions and the use of appropriate accessories.

    Install the unit vertically:

    • Do not place it close to heating elements.

    • Leave sufficient free space to ensure that the air required for cooling purposes can circulate from bottom to the top of the unit.


    Mounting Types

    Type A mounting


    Type B mounting


    Type C mounting


    By removing the protective blanking cover from the top of the drive, the degree of protection for the drive becomes IP21. The protective blanking cover may vary according to the drive model, see opposite.


    Specific Recommendations for Mounting in an Enclosure

    To help ensure proper air circulation in the drive:

    • Fit ventilation grilles.

    • Check that there is sufficient ventilation. If there is not, install a forced ventilation unit with a filter. The openings and/or fans must provide a flow rate at least equal to that of the drive fans (refer to the product characteristics).

    • Use special filters with UL Type 12/IP54 protection.

    • Remove the blanking cover from the top of the drive.

    Sealed Metal Enclosure (IP54 Degree of Protection)

    The drive must be mounted in a dust and damp proof enclosure in certain environmental conditions, such as dust, corrosive gases, high humidity with risk of condensation and dripping water, splashing liquid, etc.This enables the drive to be used in an enclosure where the maximum internal temperature reaches 50°C.


  • Connections and Schema

    Recommended Wiring Diagram
    3-Phase Power Supply


    A1:
    ATV 212 drive
    KM1:
    Contactor
    Q1:
    Circuit breaker
    Q2:
    GV2 L rated at twice the nominal primary current of T1
    Q3:
    GB2CB05
    S1, S2:
    XB4 B or XB5 A pushbuttons
    T1:
    100 VA transformer 220 V secondary
    (1)
    Fault relay contacts for remote signalling of the drive status
    (2)
    Connection of the common for the logic inputs depends on the positioning of the switch (Source, PLC, Sink)
    (3)
    Reference potentiometer SZ1RV1202

    NOTE: All terminals are located at the bottom of the drive. Install interference suppressors on all inductive circuits near the drive or connected on the same circuit, such as relays, contactors, solenoid valves, fluorescent lighting, etc.

    Switches (Factory Settings)

    Voltage/current selection for analog I/O (VIA and VIB)


    Voltage/current selection for analog I/O (FM)


    Selection of logic type


    (1)
    negative logic
    (2)
    positive logic


    Other Possible Wiring Diagrams
    Logic Inputs According to the Position of the Logic Type Switch

    “Source” position


    “Sink” position


    “PLC” position with PLC transistor outputs


    (1)
    PLC


    (1)
    PLC

    2-wire control


    F:
    Forward
    R:
    Preset speed
    (2)
    ATV 212 control terminals

    3-wire control


    F:
    Forward
    R:
    Stop
    RES:
    Reverse
    (2)
    ATV 212 control terminals

    PTC probe


    (2)
    ATV 212 control terminals
    (3)
    Motor

    Analog Inputs

    Voltage analog inputs

    External +10 V


    (2)
    ATV 212 control terminals
    (4)
    Speed reference potentiometer 2.2 to 10 kΩ


    (2)
    ATV 212 control terminals

    Analog input configured for current: 0-20 mA, 4-20 mA, X-Y mA


    (2)
    ATV 212 control terminals
    (5)
    Source 0-20 mA, 4-20 mA, X-Y mA

    Analog input VIA configured as positive logic input (“Source” position)


    (2)
    ATV 212 control terminals

    Analog input VIA configured as negative logic input (“Sink” position)


    (2)
    ATV 212 control terminals


  • Performance Curves

    Derating Curves

    The derating curves for the drive nominal current (In) depend on the temperature, the switching frequency and the mounting type (A, B or C).

    For intermediate temperatures (45°C for example), interpolate between 2 curves.


    X
    Switching frequency